S54-1D0_config.txt: ISC-2425-25+ in Standalone Mode (PA Type 1)
S54-1D1_config.txt: ISC-2425-25+ with 1 x ZHL-2425-250(X)+ (PA Type 25)
S54-1P2_config.txt: ISC-2425-25+ with 2 x ZHL-2425-250(X)+ (PA Type 26)
S54-1P4_config.txt: ISC-2425-25+ with 4 x ZHL-2425-250(X)+ (PA Type 27)
S54-1P8_config.txt: ISC-2425-25+ with 8 x ZHL-2425-250(X)+ (PA Type 30)
S54-1A0_config.txt: ISC-2425-25+ in Standalone Mode (PA Type 1) w/SPL-2G42G50W4+
S54-1A1_config.txt: ISC-2425-25+ with 1 x ZHL-2425-250(X)+ (PA Type 25)  w/SPL-2G42G50W4+
S54-1A2_config.txt: ISC-2425-25+ with 2 x ZHL-2425-250(X)+ (PA Type 26)  w/SPL-2G42G50W4+
S54-1A4_config.txt: ISC-2425-25+ with 4 x ZHL-2425-250(X)+ (PA Type 27)  w/SPL-2G42G50W4+
S54-1A8_config.txt: ISC-2425-25+ with 8 x ZHL-2425-250(X)+ (PA Type 30)  w/SPL-2G42G50W4+
S60-1I1_config.txt: RFS-2G42G51K0+ 1kW PA/Generator
S47-1I1_config.txt: RFS-2G42G5050(X)+ 50W PA/Generator
U59-1I1_config.txt: RFS-G90G93750(X)+ 750W PA/Generator